Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
100 SDFK 30
ORDERNO
Article-number
100 SDFK 30
WDWOF
Wheel-Ø without flange
100 mm
WDWF
Wheel-Ø with flange
125 mm
TRW
Tread width
35 mm
WW
Wheel width
60 mm
LC
Load capacity
1900 kg
HW
Hub width
60 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
30 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices